Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 01.001.5653.0 |
---|---|
article description | insulating housing IG WEB 1001 Leergeh. |
EAN | 4015573016491 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85472000 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 126 mm |
height packed | 136 mm |
gross weight packed | 765 g |
net weight single part | 13.49 g |
volume packed | 4301 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |