Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.206.0055.6 |
---|---|
article description | feed-through terminal WTP 6/10 BL |
EAN | 4049088181610 |
order unit | 100 piece(s) |
country of origin | IN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 165 mm |
height packed | 45 mm |
gross weight packed | 1730 g |
net weight single part | 16.2 g |
volume packed | 2227.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158410356