19325

feed-through terminal WTP 2,5/4 D1/2

Articlenr. 56.203.5055.0

Feed-through terminal with push in connection for mounting on TS 35, nominal cross section: 2,5 mm², width: 5 mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number56.203.5055.0
article description feed-through terminal WTP 2,5/4 D1/2
EAN4049088181177
order unit100 piece(s)
country of originIN
customs tariff number85369010

packaging dimensions

length packed250 mm
width packed130 mm
height packed40 mm
gross weight packed1025 g
net weight single part9.5 g
volume packed1300 ccm
packaging cardboard
packaging quantity100 piece(s)

Eldas Number

158430136

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others