文章开始页
技术数据
下载
附件
后续产品
PDF输出
commercial data
article number | 58.504.0055.7 |
---|---|
article description | feed-through terminal WT 4 GN |
EAN | 4049088172922 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 257 mm |
---|---|
width packed | 127 mm |
height packed | 54 mm |
gross weight packed | 930 g |
net weight single part | 8.6 g |
volume packed | 1763 ccm |