Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.597.0155.6 |
---|---|
article description | feed-through terminal WKN 150 /U BL/V0 |
EAN | 4015573488038 |
order unit | 10 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 2815 g |
net weight single part | 267.52 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
158121256