20498

feed-through terminal WKIF 16/1 /35

Articlenr. 56.716.1155.0

Feed-through terminal with tension spring connection for mounting on TS35, nominal cross section: 16 mm², width: 12 mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number56.716.1155.0
article description feed-through terminal WKIF 16/1 /35
EAN4015573842656
order unit20 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed264 mm
width packed100 mm
height packed55 mm
gross weight packed752 g
net weight single part34.9 g
volume packed1452 ccm
packaging cardboard
packaging quantity20 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others