20442

feed-through terminal WKI 16 / U/V0

Articlenr. 57.516.1155.0

Feed-through terminal with Screw connection for mounting on TS 35/ TS 32, nominal cross section: 16 mm², width: 12 mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number57.516.1155.0
article description feed-through terminal WKI 16 / U/V0
EAN4015573570740
order unit50 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed318 mm
width packed125 mm
height packed60 mm
gross weight packed1895 g
net weight single part36.4 g
volume packed2385 ccm
packaging cardboard
packaging quantity50 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others