Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.5155.6 |
---|---|
article description | duo-modular terminal WKFN 2,5 D2/2/35 BLAU |
EAN | 4015573729315 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 965 g |
net weight single part | 9.1 g |
volume packed | 1905 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |