Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.6355.0 |
---|---|
article description | distribution terminal WK / 4-8S / IW / U/V0 |
EAN | 4015573575714 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 271 mm |
---|---|
width packed | 154 mm |
height packed | 58 mm |
gross weight packed | 842 g |
net weight single part | 7.6 g |
volume packed | 2420.572 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |