20769

feed-through terminal RFK 1 / 150 FMK S35/V0

Articlenr. 56.397.1255.0

Feed-through terminal with Screw connection for mounting on TS 35/7,5 mm, nominal cross section: 150 mm², width: 42 mm, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number56.397.1255.0
article description feed-through terminal RFK 1 / 150 FMK S35/V0
EAN4015573568761
order unit10 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed234 mm
width packed190 mm
height packed89 mm
gross weight packed2875 g
net weight single part277.3 g
volume packed3957 ccm
packaging cardboard
packaging quantity10 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others