19361

knife disconnect terminal WT 4 TKM BL

Articlenr. 58.504.2055.6

Knife edge disconnect terminal with Screw connection for mounting on TS35, nominal cross section: 4 mm², width: 6 mm, color: blue

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number58.504.2055.6
article description knife disconnect terminal WT 4 TKM BL
EAN4049088164569
order unit100 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed318 mm
width packed125 mm
height packed60 mm
gross weight packed1200 g
net weight single part11.4 g
volume packed2385 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others