Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Pasuje do
Plik PDF
Commercial data
Article number | 58.503.0055.2 |
---|---|
Article description | Feed-through terminal WT 2,5 WS |
EAN | 4049088172724 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 261 mm |
---|---|
Width packed | 108 mm |
Height packed | 54 mm |
Gross weight packed | 770 g |
Net weight single part | 7.2 g |
Volume packed | 1522 ccm |