Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.704.0055.6 |
---|---|
article description | feed-through terminal WKFN 4 / 35 BLAU |
EAN | 4015573767102 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 320 mm |
---|---|
width packed | 109 mm |
height packed | 45 mm |
gross weight packed | 815 g |
net weight single part | 7.5 g |
volume packed | 1570 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158510256