Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.710.5055.0 |
---|---|
article description | feed-through terminal WKFN 10 D1/2/35 |
EAN | 4015573906426 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 205 mm |
height packed | 54 mm |
gross weight packed | 1890 g |
net weight single part | 35.8 g |
volume packed | 2900 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |