Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.706.0053.0 |
---|---|
article description | feed-through terminal WKF 6/35 |
EAN | 4015573501614 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 205 mm |
height packed | 54 mm |
gross weight packed | 1485 g |
net weight single part | 13.9 g |
volume packed | 2900 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |