Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.9253.0 |
---|---|
article description | earth terminal WKF 2,5 D2/8113 SL/35 |
EAN | 4015573484337 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 317 mm |
---|---|
width packed | 160 mm |
height packed | 53 mm |
gross weight packed | 1641.7 g |
net weight single part | 15.73 g |
volume packed | 2688 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |