Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.8653.0 |
---|---|
article description | installation terminal WKIF 2,5 NTM-D-SL |
EAN | 4015573798533 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 100 mm |
height packed | 55 mm |
gross weight packed | 883.5 g |
net weight single part | 16.6 g |
volume packed | 1452 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |