Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.8855.0 |
---|---|
article description | initiator terminal WK 2,5-3 D/U /V0 |
EAN | 4015573511743 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 158 mm |
height packed | 71 mm |
gross weight packed | 1050 g |
net weight single part | 19.78 g |
volume packed | 1941 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |