Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.2355.6 |
---|---|
article description | feed-through terminal WKFN 2,5 F/P/F |
EAN | 4049088048739 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 265 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 741 g |
net weight single part | 6.85 g |
volume packed | 1598 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |