Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.710.0055.6 |
---|---|
article description | feed-through terminal WKFN 10/35 BLAU |
EAN | 4015573906419 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 271 mm |
---|---|
width packed | 154 mm |
height packed | 58 mm |
gross weight packed | 1308.5 g |
net weight single part | 24.5 g |
volume packed | 2421 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |