Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.716.9155.0 |
---|---|
article description | earth terminal WKIF 16/1 SL/35 |
EAN | 4015573842670 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 100 mm |
height packed | 55 mm |
gross weight packed | 914 g |
net weight single part | 43 g |
volume packed | 1452 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |