Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.2853.8 |
---|---|
article description | partition TSM 2,5 / 15 GELB |
EAN | 4015573112001 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0.297 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |