Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.340.1053.0 |
---|---|
article description | partition with marking facility TE/RFK 1/150-240 PA/V0 |
EAN | 4015573113282 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 234 mm |
---|---|
width packed | 190 mm |
height packed | 89 mm |
gross weight packed | 1565 g |
net weight single part | 29.24 g |
volume packed | 3957 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158837136