
Partition 9702 / 12 BLAU
Numéro d'article 07.310.3653.6
Partition for DIN rail terminal blocks type 9700 A / 12..., color: blue
No longer available!
page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
Commercial data
Article number | 07.310.3653.6 |
---|---|
Article description | Partition 9702 / 12 BLAU |
EAN | 4015573110267 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 300 mm |
---|---|
Width packed | 180 mm |
Height packed | 0 mm |
Gross weight packed | 73 g |
Net weight single part | 7 g |
Volume packed | 252 ccm |