page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF
Commercial data
Article number | 07.310.4053.0 |
---|---|
Article description | Partition 9702 / 10 |
EAN | 4015573110342 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 300 mm |
---|---|
Width packed | 170 mm |
Height packed | 0 mm |
Gross weight packed | 49.3 g |
Net weight single part | 4.61 g |
Volume packed | 180 ccm |