Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.404.9455.0 |
---|---|
article description | installation terminal WKI 4 N-D-SL /V0 |
EAN | 4015573501188 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 157 mm |
height packed | 55 mm |
gross weight packed | 1205 g |
net weight single part | 22.8 g |
volume packed | 1684 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |