0
WKFN 2,5 D2/2/SL/35, borne double de terre, 56.703.9155.0

Duo-ground block WKFN 2,5 D2/2/SL/35

Numéro d'article 56.703.9155.0

Duo Ground terminal with tension spring connection for mounting on TS 35, nominal cross section: 2.5 mm², width: 5 mm, color: Green-yellow

Prix

Stock

quantité
pièces


page d'accueil de l'article
données techniques
téléchargements
accessoires
assemblés
impression PDF

Commercial data

Article number56.703.9155.0
Article description Duo-ground block WKFN 2,5 D2/2/SL/35
EAN4015573718388
Order Unit100 piece(s)
Country of originDE
Customs tariff number85369010

Dimensions

Length packed316 mm
Width packed134 mm
Height packed45 mm
Gross weight packed1198 g
Net weight single part11.2 g
Volume packed1905 ccm