Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 05.564.3955.0 |
---|---|
Article description | Wire entry guides LEL 2,5/1 black |
EAN | 4015573715189 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 142 mm |
---|---|
Width packed | 80 mm |
Height packed | 44 mm |
Gross weight packed | 106.3 g |
Net weight single part | 0.86 g |
Volume packed | 500 ccm |