Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 32.560.0053.0 |
---|---|
article description | stud terminal BK M12/35 |
EAN | 4015573710276 |
order unit | 25 piece(s) |
country of origin | RO |
customs tariff number | 85369010 |
packaging dimensions
length packed | 230 mm |
---|---|
width packed | 200 mm |
height packed | 150 mm |
gross weight packed | 2638 g |
net weight single part | 100.72 g |
volume packed | 6900 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |