Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | Z1.110.9055.0 |
---|---|
Article description | Socket plug WBF 2,5 1/R/GR |
EAN | 4049088048869 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 104 mm |
---|---|
Width packed | 89 mm |
Height packed | 67 mm |
Gross weight packed | 227.9 g |
Net weight single part | 4.04 g |
Volume packed | 620 ccm |