Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.535.9455.0 |
---|---|
Article description | PEN terminal WKI 35 PEN/35/V0 |
EAN | 4015573571020 |
Order Unit | 10 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 176 mm |
---|---|
Width packed | 126 mm |
Height packed | 55 mm |
Gross weight packed | 1480 g |
Net weight single part | 134.95 g |
Volume packed | 1220 ccm |