Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.516.9455.0 |
---|---|
Article description | PEN terminal WKI 16 PEN/35/V0 |
EAN | 4015573570979 |
Order Unit | 20 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 257 mm |
---|---|
Width packed | 127 mm |
Height packed | 54 mm |
Gross weight packed | 2115 g |
Net weight single part | 102.5 g |
Volume packed | 1763 ccm |