Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 07.311.2953.8 |
---|---|
Article description | Partition TS 4 / 15 GELB |
EAN | 4015573112025 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 39269097 |
Packaging dimensions
Length packed | 240 mm |
---|---|
Width packed | 110 mm |
Height packed | 0 mm |
Gross weight packed | 6.11 g |
Net weight single part | 0.606 g |
Volume packed | 225 ccm |