Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.2053.8 |
---|---|
article description | partition TS 2,5 GELB |
EAN | 4015573111721 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 6.26 g |
net weight single part | 0.4 g |
volume packed | 220 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |
Eldas Number
158946006