Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.504.7055.9 |
---|---|
article description | multi-tier terminal WT 4 E OR |
EAN | 4049088180590 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 309 mm |
---|---|
width packed | 157 mm |
height packed | 71 mm |
gross weight packed | 1885 g |
net weight single part | 17.95 g |
volume packed | 3444 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |