Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.3055.0 |
---|---|
Article description | Multi-tier terminal WKFN 2,5 E3/35 |
EAN | 4015573718531 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 268 mm |
---|---|
Width packed | 140 mm |
Height packed | 65 mm |
Gross weight packed | 1061 g |
Net weight single part | 19.7 g |
Volume packed | 2439 ccm |