Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.360.0004.0 |
---|---|
article description | mounting rail TS 35x15-2,3 UNPERF FZN - l:2000mm |
EAN | 4015573579934 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85381000 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.8 g |
volume packed | 0 ccm |