Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 98.220.0000.0 |
---|---|
Article description | Mounting rail TS 32 UNPERF CU - l:2000mm |
EAN | 4015573261389 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85381000 |
Packaging dimensions
Length packed | 0 mm |
---|---|
Width packed | 0 mm |
Height packed | 0 mm |
Gross weight packed | 0 g |
Net weight single part | 999.99 g |
Volume packed | 0 ccm |