motor starter PODIS MS 5 HP PA CM 2I 1O
Articlenr. 83.270.0000.0
Motorstarter in IP65 / NEMA 12 with STO-funtion for decentral control of asynchronous motors in the pwer range of 0.25...4 kW / 0.33...5 HP Operating modes: automatic Bus mode via AS-i, automatic mode via digital inputs (DI), manual mode; integrated 24 V power supply; automatic motor protection against motor blockages, overload, underload; parametrization via DIP-switches; Safe Torque Off (STO) up to SIL3/Ple; 2 digital inputs (DI), 1 digital output (DO); operating voltage 400/480 V AC, 50/60 Hz; dimensions 299 x 178 x 147 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.270.0000.0 |
---|---|
article description | motor starter PODIS MS 5 HP PA CM 2I 1O |
EAN | 4049088588822 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 345 mm |
---|---|
width packed | 235 mm |
height packed | 180 mm |
gross weight packed | 0 g |
net weight single part | 4000 g |
volume packed | 14593 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |