monitoring relay flare CONTROL P3-LTN
Art.No. 81.030.0021.1
flare CONTROL P3-L, three-phase, 3/4-wire phase asymmetry / phase sequence / phase loss-relays without auxiliary supply voltage, rated voltage adjustable 220-480V AC, 1 change-over contact; W x H x D: 22,5 × 95 × 100mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.030.0021.1 |
---|---|
article description | monitoring relay flare CONTROL P3-LTN |
EAN | 4049088252457 |
order unit | 1 piece(s) |
country of origin | JP |
customs tariff number | 90319000 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 100 mm |
height packed | 42 mm |
gross weight packed | 156 g |
net weight single part | 135 g |
volume packed | 445.2 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |