Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.030.0020.1 |
---|---|
article description | monitoring relay flare CONTROL P3-L |
EAN | 4049088252440 |
order unit | 1 piece(s) |
country of origin | JP |
customs tariff number | 90319000 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 100 mm |
height packed | 42 mm |
gross weight packed | 162 g |
net weight single part | 153 g |
volume packed | 630 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |