mobile LTE router LR241 EMEA
Articlenr. 83.041.0241.1
wienet LTE LR240, 4G LTE Cat.4 VPN Security Router, robustes Metallgehäuse für DIN-Hutschienen- oder Wandmontage, 2x SIM mit Deckel<(>,<)> Schnittstellen: 2x Ethernet 10/100 Mbit/s (unabhängige IP)<(>,<)> WI-FI ac/b/g/n 2.4GHZ / 5GHz<(>,<)> 1x RS232, 1x RS485, 1x I/O, 2x SMA, Spannungsversorgung: 9-48 V DC, Konfiguration: Web server, VPN: openVPN, IPSec, L2TP, GRE, PPTP Netzwerk: DHCP<(>,<)> NAT/PAT, SSH, VRRP, PPPoE, SNMP, SMTP, Dyn DNS client, DNS proxy, VLAN<(>,<)> QoS, Backup Routes, Port Forwarding, Host Port Routing, Ethernet Bridging, Load Balancing, IPv6 Dual Stack, Steuerung und Diagnose: SMS<(>,<)> email, SNMP Trap, Status, Betriebstemperatur: -40 ... +75°C

Stock
commercial data
article number | 83.041.0241.1 |
---|---|
article description | mobile LTE router LR241 EMEA |
EAN | 4049088643538 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85176200 |
packaging dimensions
length packed | 197 mm |
---|---|
width packed | 129 mm |
height packed | 50 mm |
gross weight packed | 482.2 g |
net weight single part | 368.6 g |
volume packed | 1270.65 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |