Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.281.0427.0 |
---|---|
article description | jumper bar VB WK 4 - 4 |
EAN | 4015573156012 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 64.7 g |
net weight single part | 6.17 g |
volume packed | 7820 ccm |