Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.4427.0 |
---|---|
article description | jumper bar VB RFK 1 185 4 |
EAN | 4015573104099 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 168 mm |
---|---|
width packed | 109 mm |
height packed | 38 mm |
gross weight packed | 1832 g |
net weight single part | 180.4 g |
volume packed | 696 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |