Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.255.0627.0 |
---|---|
article description | jumper bar IVB 0,5 WK4.. - 6 |
EAN | 4015573153295 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 23.11 g |
net weight single part | 2.151 g |
volume packed | 23 ccm |