IP switch WIENET L2MS 4G-2PoE-2SF
Articlenr. 83.040.0303.0
wieNET IP Switch, 4-Port Managed Gigabit PoE Switch with 2 SFP slots, 2 Ports 10/100/1000BaseT(X) RJ45 with PoE based on IEEE 802.3 af/at , 2 P orts 100BASE-FX / 1000BASE-X SFP slot, ERPS Ring (recovery time < 20 ms @ 40 switches), STP/RSTP/MSTP for network redundancy, Remote Management with Web browser, Telnet console, serial console and Windows Utility, Pr ofinet v2 Class B compatible, GSDML device description file for integrat ion in Profinet-Networks, IP30 housing vertical design, Power supply 45- 57 VDC in PoE-802.3af mode/51-57 VDC in PoE-802.3at mode
Price

Stock
Discontinued - Last Order!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.040.0303.0 |
---|---|
article description | IP switch WIENET L2MS 4G-2PoE-2SF |
EAN | 4049088401541 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85176200 |
packaging dimensions
length packed | 224 mm |
---|---|
width packed | 188 mm |
height packed | 11 mm |
gross weight packed | 1160 g |
net weight single part | 800 g |
volume packed | 463.232 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |