Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.284.9527.0 |
---|---|
article description | insulated jumper bar IVB WKI 16- 5 |
EAN | 4015573697614 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 38.84 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |