Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 37.702.8553.0 |
---|---|
Article description | Initiator terminal WKF 1.5 KOI 3L/SL-PGE |
EAN | 4015573550742 |
Order Unit | 50 St |
Country of origin | GR |
Customs tariff number | 85369010 |
Dimensions
Length packed | 150 mm |
---|---|
Width packed | 140 mm |
Height packed | 5 mm |
Gross weight packed | 595.1 g |
Net weight single part | 10.75 g |
Volume packed | 105 ccm |