Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 37.702.8453.0 |
---|---|
article description | initiator terminal WKF 1.5 KOI 3L-PGE |
EAN | 4015573550759 |
order unit | 50 piece(s) |
country of origin | GR |
customs tariff number | 85369010 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 145 mm |
height packed | 50 mm |
gross weight packed | 558.9 g |
net weight single part | 9.98 g |
volume packed | 1087.5 ccm |