Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.503.7855.0 |
---|---|
Article description | Initiator terminal WK 2,5-4 KI/U /V0 |
EAN | 4015573507814 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 325 mm |
---|---|
Width packed | 125 mm |
Height packed | 58 mm |
Gross weight packed | 1415 g |
Net weight single part | 12.96 g |
Volume packed | 2356 ccm |
Eldas Number
158651136